Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Sprocket 6 x 2.8 mm - Sprocket 6 x 2.8 mm, for roller chain according to DIN 8187 ISO / R 606
Bill of material
Sprocket 6 x 2.8 mm, for roller chain according to DIN 8187 ISO / R 606 KETTEN FUCHS Artikel-Nr. 321-010-039
CNSORDERNO
Order number
321-010-039
Z
Number of Teeth
39
DE
Dimensions
76.9 mm
DP
Dimensions
74.57 mm
DM
Dimensions
30.0 mm
D1
Dimensions
8 mm
A
Dimensions
15 mm
R3
Tooth tip rounding
6 mm
C
Width of the rounding
0.7 mm
B1
Gear width
2.6 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices